IESNA:LM-63-2002
[TEST]P1069921
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-21)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D530U927-4F0-1E-UDD-BVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1829
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 27.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
163.1 163.4 159.6 151.9 145.9 139.2 128.6 117.6 109.3 101.6
89.7 77.5 69 61.2 49 37.3 29.3 22.1 11.7 5.7
3.8 3.2 2.4 1.7 1.4 1.1 0.7 0.3 0.3 0.3
0 0 0 0 0 2.2 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
163.1 163.1 159.3 152.7 146.9 140.8 130.6 119.7 112 104.3
92.3 79.9 71.7 63.7 52 40.1 32.7 25.5 15.4 8
4.5 3.1 2.1 1.6 1 0.8 0.4 0.3 0.3 0.1
0 0 0 0 0 2.1 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
163.1 161.7 159 153.8 149.6 143.9 134.1 123.6 115.9 107.3
94.5 81.5 73.8 66.1 54.5 44.2 37.6 31.5 23.1 15.7
11 7.4 3.4 1.5 0.7 0.4 0.3 0 0 0
0 0 0 0 0 1.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
163.1 163.1 161.4 158.1 154.8 150.4 141.4 130.3 121.8 113.5
100.5 88.5 80.5 72.8 61.5 51.2 44.3 37.9 28.4 19.8
14.8 10.4 4.1 0.6 0.3 0.1 0 0 0 0
0 0 0 0 0 1 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
163.1 162.5 161.4 159 156.2 152.3 144.1 132.9 125.2 117.7
105.5 94.8 86.5 79.4 68.3 57.4 49.7 42.8 32.1 22.2
15.9 10.1 2.1 0.3 0.3 0.3 0 0 0 0
0 0 0 0 0 0.1 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
163.1 163.1 161.4 158.1 154.8 150.4 141.4 130.3 121.8 113.5
100.5 88.5 80.5 72.8 61.5 51.2 44.3 37.9 28.4 19.8
14.8 10.4 4.1 0.6 0.3 0.1 0 0 0 0
0 0 0 0 0 1 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
163.1 161.7 159 153.8 149.6 143.9 134.1 123.6 115.9 107.3
94.5 81.5 73.8 66.1 54.5 44.2 37.6 31.5 23.1 15.7
11 7.4 3.4 1.5 0.7 0.4 0.3 0 0 0
0 0 0 0 0 1.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
163.1 163.1 159.3 152.7 146.9 140.8 130.6 119.7 112 104.3
92.3 79.9 71.7 63.7 52 40.1 32.7 25.5 15.4 8
4.5 3.1 2.1 1.6 1 0.8 0.4 0.3 0.3 0.1
0 0 0 0 0 2.1 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
163.1 163.4 159.6 151.9 145.9 139.2 128.6 117.6 109.3 101.6
89.7 77.5 69 61.2 49 37.3 29.3 22.1 11.7 5.7
3.8 3.2 2.4 1.7 1.4 1.1 0.7 0.3 0.3 0.3
0 0 0 0 0 2.2 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
163.1 163.1 159.3 152.7 146.9 140.8 130.6 119.7 112 104.3
92.3 79.9 71.7 63.7 52 40.1 32.7 25.5 15.4 8
4.5 3.1 2.1 1.6 1 0.8 0.4 0.3 0.3 0.1
0 0 0 0 0 2.1 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
163.1 161.7 159 153.8 149.6 143.9 134.1 123.6 115.9 107.3
94.5 81.5 73.8 66.1 54.5 44.2 37.6 31.5 23.1 15.7
11 7.4 3.4 1.5 0.7 0.4 0.3 0 0 0
0 0 0 0 0 1.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
163.1 163.1 161.4 158.1 154.8 150.4 141.4 130.3 121.8 113.5
100.5 88.5 80.5 72.8 61.5 51.2 44.3 37.9 28.4 19.8
14.8 10.4 4.1 0.6 0.3 0.1 0 0 0 0
0 0 0 0 0 1 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
163.1 162.5 161.4 159 156.2 152.3 144.1 132.9 125.2 117.7
105.5 94.8 86.5 79.4 68.3 57.4 49.7 42.8 32.1 22.2
15.9 10.1 2.1 0.3 0.3 0.3 0 0 0 0
0 0 0 0 0 0.1 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
163.1 163.1 161.4 158.1 154.8 150.4 141.4 130.3 121.8 113.5
100.5 88.5 80.5 72.8 61.5 51.2 44.3 37.9 28.4 19.8
14.8 10.4 4.1 0.6 0.3 0.1 0 0 0 0
0 0 0 0 0 1 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
163.1 161.7 159 153.8 149.6 143.9 134.1 123.6 115.9 107.3
94.5 81.5 73.8 66.1 54.5 44.2 37.6 31.5 23.1 15.7
11 7.4 3.4 1.5 0.7 0.4 0.3 0 0 0
0 0 0 0 0 1.7 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
163.1 163.1 159.3 152.7 146.9 140.8 130.6 119.7 112 104.3
92.3 79.9 71.7 63.7 52 40.1 32.7 25.5 15.4 8
4.5 3.1 2.1 1.6 1 0.8 0.4 0.3 0.3 0.1
0 0 0 0 0 2.1 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
163.1 163.4 159.6 151.9 145.9 139.2 128.6 117.6 109.3 101.6
89.7 77.5 69 61.2 49 37.3 29.3 22.1 11.7 5.7
3.8 3.2 2.4 1.7 1.4 1.1 0.7 0.3 0.3 0.3
0 0 0 0 0 2.2 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
